Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
FW-ZN Metr. - Accessories
Bill of material
FW-ZN 1.306.2500.50
A
Thread
M 25 x 1.5
C
65 mm
D
63 mm
E
54 mm
G
5.5 mm
H
42 mm
BN
Order No.
1.306.2500.50
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices